- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
UFO-RP1
by Dual-Lite
Catalog ID: UFO-RP1
UFO-RP1
Reduced Profile Emergency Battery Pack - Fluorescent, Lamp Type: Fluorescent, Lamp Wattage: 2.5 W, Lumen Range: 500 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Temperature Range: 20°C-55°C, Damp Location, Gray, 120/277 VAC.
- Reduced Profile Design - 1.1" Height.
- T5, T5 HO, T8, T10, and T12 compatibility.
- Damp Location Listed.
- 90 minute emergency operation.
- 500, 700, and 1400 Lumen models.
- Voltage: 120/277.
- 60 Hz operation.
- For normally-on, normally-off, and emergency-only lamps.
- Nickel Cadmium battery with a 5 year life.
- 24 Hour Recharge time.
- End of lamp life AC ballast compatible
- Integral Test with AC/Charging Indicator LED
- 5 year full warranty for unit
- Temperature Range
- 0˚ - 50˚C standard; -20˚ - 50˚C with Heater Option
Product Details
General
Application |
|
Battery Type | Nickel Cadmium (maintenance free) |
Color | Gray |
Construction Material - Main | steel |
Environmental Conditions | Damp Location |
Lamp Type | Fluorescent |
Light Source | Fluorescent |
Listings |
|
Lumen Range | 500 lm |
Max Ambient Temperature | 50 °C |
Min Ambient Temperature | 0 °C |
Temperature Range | 20°C-55°C |
Type | Reduced Profile Emergency Battery Pack - Fluorescent |
UPC | 782520866174 |
Warranty Length | 5 Year Full |
Dimensions
Dimensions | 10.1 in x 2.1 in x 1.1 in |
Height | 1.1 in |
Length | 10.1 in |
Weight | 1.7 lb |
Width | 2.1 in |
Electrical Ratings
Lamp Wattage | 2.5 W |
Voltage Rating | 120/277 VAC |
Certifications and Compliance
Industry Standard(s) | UL924 Listed, UL Damp Location Listed,UL and CUL Listed UFO-RP1, NFPA 101 Life Safety Code, NFPA 70 National Electrical Code |
Logistics
Carton Quantity | 6 |
Resources/Downloads
Customer Notices
Warranty
Installation/Instruction Manual (IOM)
SDS
Please wait, preparing to download your file.