text.skipToContent text.skipToNavigation

ATSD/BCCR Series

by Dual-Lite 

The Auxiliary Transfer Switching Device and Control Relay Device work in conjunction with an emergency lighting inverter or auxiliary generator to power switched and dimmed emergency lighting loads.

  • Suitable for use with indoor-dry or damp location fixtures
  • Factory or field installation (ATSD)
  • Field installation (ATSD20/BCCR20)
  • Bypasses local switch (ATSD/ATSD20/BCCR20) or dimmer (ATSD20/BCCR20)
For use in indoor and damp locations to transfer a switched emergency lighting load to a designated emergency source.

Product Details

General

Ambient Temp. Range
  • ATSD: (-4 °F to 149 °F) -20 °C to 65 °C
  • ATSD20/BCCR20: (-4 °F to 131 °F) -20 °C to 55 °C
Application
  • Conditioned Space
  • Damp location
Color Gray
Environmental Conditions Damp Location
Finish Type ATSD: Galvanized Finish
Lamp Type
  • LED
  • Incandescent
  • Fluorescent
  • Compact Fluorescent
  • ATSD20/BCCR20 not recommended for use with switched HID lamps
Light Source
  • LED
  • Incandescent
  • Fluorescent
  • Compact Fluorescent
Listings UL
Material - Housing
  • Galvanized Housing (ATSD)
  • Painted Steel (ATSD20/BCCR20)
Mount location Surface
Mounting Type
  • Inside of Ballast Channel (ATSD)
  • Surface Wall Mount (ATSD20/BCCR20)
Type Emergency and Exit

Electrical Ratings

Amperage Rating
  • 3A (ATSD)
  • 20A (ATSD20/BCCR20)
Voltage Rating
  • ATSD: 120/277 VAC
  • ATSD20/BCCR20: 120-277 VAC

Certifications and Compliance

Certified Listed
  • Listed to UL 924 Damp Location (ATSD)
  • UL 1008 Listed (ATSD20/BCCR20)

Stocked Items

Catalog Number UPC Product Description
Catalog Number ATSD UPC 782520856243 Product Description Product Description: Relay Control Device, Lamp Type: LED, Incandescent, Fluorescent, Compact Fluorescent, Damp Location, White, 120/277VAC. Check Inventory
Catalog Number ATSD20 UPC 782520863494 Product Description Product Description: Auxiliary Transfer Switch, Lamp Type: LED, Incandescent, Fluorescent, Compact Fluorescent, Damp Location, Gray, 120-277VAC. Check Inventory