text.skipToContent text.skipToNavigation

Trident TRF Series

by Dual-Lite 

Collection Name:  Trident

Three-phase central lighting inverter system, 10 - 125 KVA

  • Uninterruptible emergency AC power system
  • "No break" design transfers the load instantaneously when normal power is interrupted
  • 90 minute emergency operation supplied standard
  • Three-phase
  • Input/Output Voltage: 208/208VAC, 480/480VAC or 480/208VAC
  • 60 Hz operation (50Hz upon request)
  • Smallest overall system widths in the industry
  • System widths as low as 49"
  • Batteries pre-mounted and wired for lower installation costs
  • Sizes available: 10 through 125 KVA
  • 100% load compatible with any lighting source, including HID
  • Double conversion technology protects against a wide range of input power disturbances
  • Handles deep power line “sags'' without transferring to battery power
  • Facilitates non-linear and non-balanced loads
  • Intuitive graphic user interface includes indicators and audible alarms to provide system status
  • Overload and short-circuit protection
  • Maintenance-free batteries
  • OSHPD seismic approval on greater than or equal to 65KVA, bracing on less than 65KVA
  • Form C contact closure points standard on all models
  • 24 Hour Recharge time
  • All cabinets have casters or leveling feet
  • Manually operated internal maintenance bypass switch included standard
  • 2 year full unit warranty