text.skipToContent text.skipToNavigation

0120704

by Dual-Lite 

Catalog ID: 0120704

Dual-Lite approved, Battery Type=Sealed pure lead, Black, 5 A, Output Voltage: 4 VDC, Operating Temperature: -40 to 40 °C, Terminal Type: 1/4" F2 Faston terminals. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

This battery has been tested and approved to UL 924 for use with Dual-Lite’s EDC, EIC, F-BEP, and other F-style emergency lighting and exit sign products and meets pressure release test requirements specified in UL 1989.

$36.96 USD

Product Details

General

Battery Type Sealed pure lead
Color Black
Compatibility
  • EDC-104
  • EIC-1-I
  • F-BEP
  • F-MBP
  • F-MWP
  • F-WEP
  • FC-BEP
  • FC-WEP
Operating Temperature -40 to 40 °C
Terminal Type 1/4" F2 Faston terminals
UPC 782520852696
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 3.8 in x 2.12 in x 2.88 in
Height 2.88 in
Length 3.8 in
Weight 1.42 lb
Width 2.12 in

Electrical Ratings

Amperage Rating 5 A
Output Voltage 4 VDC
Voltage Rating 4 V

Logistics

Carton Quantity 24

Resources/Downloads