- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
0120705
by Dual-Lite
Catalog ID: 0120705
0120705
Dual-Lite approved, Battery Type=Sealed pure lead, Black, 8 A, Output Voltage: 4 VDC, Operating Temperature: -40 to 40 °C, Terminal Type: ¼” F2 Faston terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.
Product Details
General
Battery Type | Sealed pure lead |
Color | Black |
Compatibility |
|
Operating Temperature | -40 to 40 °C |
Terminal Type | ¼” F2 Faston terminal |
UPC | 782520847340 |
Warranty Length | 2 year full and 3 year pro rata warranty |
Dimensions
Dimensions | 3.81 in x 2.13 in x 4 in |
Height | 4 in |
Length | 3.81 in |
Weight | 2.04 lb |
Width | 2.13 in |
Electrical Ratings
Amperage Rating | 8 A |
Output Voltage | 4 VDC |
Logistics
Carton Quantity | 24 |
Resources/Downloads
Customer Notices
Specifications
Warranty
Please wait, preparing to download your file.