text.skipToContent text.skipToNavigation

0120706

by Dual-Lite 

Catalog ID: 0120706

Dual-Lite approved, Battery Type=Sealed pure lead, Black, 5 A, Output Voltage: 6 VDC, Operating Temperature: -40 to 40 °C, Terminal Type: ¼” F2 Faston terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

$38.12 USD

Product Details

General

Battery Type Sealed pure lead
Color Black
Compatibility
  • DL-4
  • ERS-2I-2
  • ERS-3I
  • ERS-I
  • ESS-I
  • ESS-I-2
  • ML-2E
  • ML-2E-NY
  • ML-4E
  • ML-4E-NY
  • MLW-2E
  • MLW-2E-NY
  • MLW-2E-NY-I
  • MLW-2EI
  • MLW-4E
  • MLW-4E-NY
  • MLW-4EI
  • TB-15
  • TB-15I
  • TB-30
  • TB-30I
Operating Temperature -40 to 40 °C
Terminal Type ¼” F2 Faston terminal
UPC 782520830564
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 5.49 in x 2.12 in x 3.02 in
Height 3.02 in
Length 5.49 in
Weight 2.18 lb
Width 2.12 in

Electrical Ratings

Amperage Rating 5 A
Output Voltage 6 VDC

Logistics

Carton Quantity 16

Resources/Downloads