text.skipToContent text.skipToNavigation

0120707

by Dual-Lite 

Catalog ID: 0120707

Dual-Lite approved, Battery Type=Sealed pure lead, Black, 8 A, Output Voltage: 6 VDC, Operating Temperature: -40 to 40 °C, Terminal Type: ¼” F2 Faston terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

$43.30 USD

Product Details

General

Battery Type Sealed pure lead
Color Black
Compatibility
  • C1D2-12V36
  • C1D2-12V72
  • C1D2-6V36
  • C1D2-6V72
  • DL-7
  • DL-7-12V
  • LWW Series
  • ML-2EW-1CH
  • ML-7E
  • ML-7E-12V
  • ML-7E-12V-NY
  • ML-7E-NY
  • ML-7EW-12VCH
  • MLW-2EW-CH
  • MLW-7E
  • MLW-7E-12V
  • MLW-7E-12V-I
  • MLW-7E-12V-NY
  • MLW-7E-I
  • MLW-7E-I-NY
  • MLW-7E-NY
  • N4X14I120SAT
  • N4X14I480SAT
  • SW Series
  • TB-36-CH-12
  • TB-52
  • TB-52-12
  • TB-52I
  • TB-52I-12
  • WW Series
Operating Temperature -40 to 40 °C
Terminal Type ¼” F2 Faston terminal
UPC 782520843700
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 5.5 in x 2.12 in x 4 in
Height 4 in
Length 5.5 in
Weight 3.04 lb
Width 2.12 in

Electrical Ratings

Amperage Rating 8 A
Output Voltage 6 VDC

Logistics

Carton Quantity 16

Resources/Downloads