text.skipToContent text.skipToNavigation

0120770

by Dual-Lite 

Catalog ID: 0120770

Dual-Lite approved, Battery Type=Sealed pure lead, Black, 5 A, Output Voltage: 4 VDC, Operating Temperature: -40 to 40 °C, Terminal Type: ¼” F2 Faston terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

$30.76 USD

Product Details

General

Battery Type Sealed pure lead
Color Black
Compatibility
  • EZ-2 (Older)
  • EZ2 (older)
Operating Temperature -40 to 40 °C
Terminal Type ¼” F2 Faston terminal
UPC 782520851552
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 3.8 in x 2.12 in x 3.02 in
Height 3.02 in
Length 3.8 in
Weight 1.44 lb
Width 2.12 in

Electrical Ratings

Amperage Rating 5 A
Output Voltage 4 VDC

Logistics

Carton Quantity 24

Resources/Downloads