text.skipToContent text.skipToNavigation

0120822

by Dual-Lite 

Catalog ID: 0120822

Dual-Lite approved, Battery Type=Nickel Cadmium, White, 2 AA Type Cells, 600 mA, Output Voltage: 2.4 VDC, Operating Temperature: 0˚C to 45˚C °C, Terminal Type: 0.1 inch pitch, 2-pole, crimp type terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

$17.54 USD

Product Details

General

Battery Type Nickel Cadmium
Color White
Compatibility
  • CV3REB
  • CV3REW
  • CVD1REBN
  • CVD1REW
  • CVD2REBN
  • CVD2REW
  • LN4XRWE
  • LXURBE
  • LXURWE
  • SCDRBE
  • SCDRBNE
  • SCDRWE
  • SCDRWNE
  • SCSRBE
  • SCSRBNE
  • SCSRWE
  • SCSRWNE
  • SEDRBE
  • SEDRBNE
  • SEDRWE
  • SEDRWNE
  • SESRBE
  • SESRBNE
  • SESRWE
  • SESRWNE
Operating Temperature 0˚C to 45˚C °C
Style Nickel cadmium (NiCd) battery
Terminal Type 0.1 inch pitch, 2-pole, crimp type terminal
Type Replacement Battery
UPC 782520851460
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 2.13 in x 1.14 in x 0.89 in
Height 0.89 in
Length 2.13 in
Weight 0.1 lb
Width 1.14 in

Electrical Ratings

Amperage Rating 600 mA
Output Voltage 2.4 VDC

Logistics

Carton Quantity 1