text.skipToContent text.skipToNavigation

012089401

by Dual-Lite 

Catalog ID: 012089401

Dual-Lite approved, Battery Type=Nickel Cadmium, White, 4 ”AA” type cells, 600 mA, Output Voltage: 4.8 VDC, Operating Temperature: 0 to 45 °C, Terminal Type: 0.1 inch pitch, 2-pole, crimp type terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

$16.86 USD

Product Details

General

Battery Type Nickel Cadmium
Color White
Compatibility
  • LXW-13-X2
  • LXW-15-X2
  • LXW-16-X2
Operating Temperature 0 to 45 °C
Terminal Type 0.1 inch pitch, 2-pole, crimp type terminal
UPC 782520851415
Warranty Length 2 year full and 8 year pro rata warranty

Dimensions

Dimensions 2.13 in x 1.19 in x 1.55 in
Height 1.55 in
Length 2.13 in
Weight 0.18 lb
Width 1.19 in

Electrical Ratings

Amperage Rating 600 mA
Output Voltage 4.8 VDC

Logistics

Carton Quantity 1