text.skipToContent text.skipToNavigation

815-111D1R0

by GAI-Tronics 

Catalog ID: 815-111D1R0

ICS Indoor Handset/Speaker Single-party Station, 100-240 VAC, UL Class I, Div. 2, 70/100V speaker output, Orange finish, 6' PVC handset cord

Product Details

General

Color Orange
Material Steel
Output Level Speaker 70/100 V
Series ICS
Signal Type Analog
Type
  • Single Party
  • 70/100V speaker output
Weather Rating NEMA Type 12

Dimensions

Cubic Capacity 985.6491 cu.in
Depth 8.18 in
Height 14.5 in
Weight 12 lb
Width 8.31 in

Electrical Ratings

Signal 33 Ohm
Voltage Rating 100-240 VAC

Certifications and Compliance

Certified Listed UL
Hazardous Rating(s) UL Div 2

Resources/Downloads

Installation/Instruction Manual (IOM)