text.skipToContent text.skipToNavigation

830-810A100

by GAI-Tronics 

Catalog ID: 830-810A100

ICS Remote Handset/Speaker Amplifier Station, 24 VDC, 8-ohm speaker output, Orange finish, UL Safe area

Product Details

General

Color Orange
Material Steel
Output Level Speaker 8 Ohm
Series ICS
Signal Type Analog
Type Remote Handset/Speaker Amplifier Station
Weather Rating NEMA Type 12

Dimensions

Cubic Capacity 985.6491 cu.in
Depth 8.18 in
Height 14.5 in
Weight 11 lb
Width 8.31 in

Electrical Ratings

Signal 33 Ohm
Voltage Rating 100-240 VAC

Certifications and Compliance

Certified Listed UL
Hazardous Rating(s) UL Safe Area

Resources/Downloads