- Careers
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Careers
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
RigCom
Discontinued
Discontinued - RigCom Model 400-001
By GAI-Tronics
Catalog ID: 400-001
Model 400-001 has been discontinued. Please see suggested replacements: Model 400-005 and Model 400-006. RigCom Stations are a common-talk communication system designed for hazardous and harsh environments.
RigCom - Model 400-005
By GAI-Tronics
Catalog ID: 400-005
RigCom Stations are a common-talk communication system designed for hazardous and harsh environments.
RigCom - Model 400-006
By GAI-Tronics
Catalog ID: 400-006
RigCom Stations are a common-talk communication system designed for hazardous and harsh environments.
RigCom Station (Master/Slave unit), 120 VAC & 12 VDC, no speaker; ATEX Zone 1
By GAI-Tronics
Catalog ID: 400-003
RigCom Stations are a common-talk communication system designed for hazardous and harsh environments.
Add to Project List
RigCom Station (Master/Slave unit), 230 VAC, no speaker; ATEX Zone 1
By GAI-Tronics
Catalog ID: 400-004
RigCom Station (Master/Slave unit), 230 VAC & 12 VDC, no speaker; ATEX Zone 1