- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Paging & Intercom
- Signaling & Interfaces
- Line Extender
- IP Line Extender - LE300IP
Item Added to Your Cart!
IP Line Extender - LE300IP
By GAI-Tronics
Catalog ID: LE300-IP
IP Line Extender - LE300IP
By GAI-Tronics
Catalog ID:
LE300-IP
The GAI-Tronics Model LE300-IP Line Extender is used in pairs to connect two Page/Party®, SmartSeries™ or ICS systems together over an IP Network using Fast Ethernet or Gigabit Ethernet access. It can extend the system by linking two Page/Party® system cables located in areas separated by an appreciable distance.
- For Use with Page Party® and SmartSeries™ Systems
- Transmission over an IP Network
- Digital Transmission of Page Line and 5 Party Lines and Data
- Transmission Range only limited by the IP Network
- T1 or E1 Technology Supported
- Page Line Monitor
- Audio Detector
- Ground-Fault Detector
- 5 External Auxiliary Outputs
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Power Consumption | 82 Watts (Maximum) |
Temperature Range | +32° F to +122° F (0° C to 50° C) |
Dimensions
Cubic Capacity | 2760 cu.in |
Depth | 6.9 |
Height | 20 in |
Weight | 40 lb |
Width | 20 in |
Resources and Downloads
Literature
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.