- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Paging & Intercom
- Speakers & Horns
- Non-Hazardous Area Speakers
- Constant Directivity Horn
- Constant Directivity Horn - Model 13340
Item Added to Your Cart!
Constant Directivity Horn - Model 13340
By GAI-Tronics
Catalog ID: 13340
Constant Directivity Horn - Model 13340
By GAI-Tronics
Catalog ID:
13340
The GAI-Tronics Model 13340 wide-angle, constant directivity is designed to produce intelligible communications over a broad area. This horn has an even 120° horizontal and 60° vertical coverage angle for all speech reproductions. At any point throughout the horn’s coverage angle, the quality and decibel level of a sound emitted remains constant within 6dB. The 13340’s highly rugged and corrosive-resistant design makes it ideal for indoor or outdoor applications with few obstructions. GAI-Tronics offers a full range of acoustical engineering services to ensure the best speaker performance and proper placement for any application.
- High-impact, glass-reinforced polyester horn
- Wide coverage angle with constant directivity
- Corrosion-resistant hardware and mounting brackets
- Optional speaker mounting assemblies available
- 120 Horizontal & 60 Deg. Vertical Coverage
- Patented Constant Directivity Coverage
- Accepts GAI-Tronics DIV 1 & DIV 2 Drivers
- Includes 1 3/8"-18 UNEF Thread (Female) for Driver Connection
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Temperature Range | -40C to +70C |
Dimensions
Cubic Capacity | 5908.14 cu.in |
Depth | 14 |
Height | 15.63 in |
Weight | 12 lb |
Width | 27 in |
Resources and Downloads
Specifications
Brochures
Literature
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.