text.skipToContent text.skipToNavigation

Repl. 2.8 Ah Battery for BB133 - Model 40201-010

by GAI-Tronics 

Catalog ID: 40201-010

Repl. 2.8 Ah Battery for BB133

Product Details

General

Color Gray
Type Batteries

Dimensions

Weight 2 lb

Electrical Ratings

Output Voltage 12 VDC

Certifications and Compliance

Certified Listed UL