text.skipToContent text.skipToNavigation

Navigator PC-Based Console - GUI (Model ICPN9008A)

by GAI-Tronics 

Catalog ID: ICPN9008A

The ICP9000 NAVIGATOR Series Console is a stand-alone dispatch console that provides all the features and functionality of our popular ICP9000 series desktop consoles in a modern Graphical User Interface (GUI) format. All pushbutton and indicator functionality is located on an interactive computer display supporting touch-screen or mouse operation.

  • Graphical User Interface with Custom Profile Settings
  • Touch-screen, Wand, or Mouse Operation
  • Available in 8 Channel Control
  • 8 Channel Expansion Kits Support System Growth
  • 16-Frequency Control / Channel
  • 10 (minimum) Consoles per System
  • Supports Tone, DC, and E&M Control Types
  • Stack Paging
  • Multi-Channel Sequential Group Paging
  • Alert Page
  • Paging Encoder for Individual or Group Paging
  • DTMF Decode for Automatic Number Identification
  • Full Duplex Telephone Interface Capability
  • Select Channel Volume Control
  • Adjustable Alert and Paging Tones
  • Enhanced Multi-Tasking Operation
  • 24-Hour Clock
  • Supports Headset, Gooseneck Desk Mic, and Footswitch
  • Easy to use Windows® - based Programming Application
  • Audio Output to Logging Voice Recorder
  • Enhanced User Customization
  • VU Meter
  • Hot Standby Paging
  • Instant Recall Recording (IRR) Option
  • Output Control Option
  • One-Touch / Quick-Touch Paging
  • Programmable Function Keys
  • MDC1200 Option

Product Details

General

Application
  • Police, Fire, Ambulance, Mobile Command Centers
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety
Color Black
Signal Type Analog
Type Consoles

Dimensions

Cubic Capacity 1680.875 cu.in
Depth 11.3
Height 8.75 in
Weight 17 lb
Width 17 in

Electrical Ratings

Signal 600 Ohm
Voltage Rating Description 12-15 V dc

Certifications and Compliance

Certified Listed UL/CSA/FCC