text.skipToContent text.skipToNavigation

Basic Tone Remote Deskset

by GAI-Tronics 

Catalog ID: ITR1000-001

The ITR1000-001 Tone Remote Deskset is capable of controlling a single radio with four frequencies or two (2) radios with three (3) frequencies each, via a leased or private telephone line using standard EIA function tones. ATone Remote Adapter, GAI-Tronics model ITA2000A or equivalent, is required to interface the deskset to the radio (if the radio is not tone-ready).

Product Details

General

Application
  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety
Color Black
Signal Type Analog
Type Desksets

Dimensions

Height 4.7 in
Length 8.9 in
Weight 3.2 lb
Width 7.6 in

Electrical Ratings

Signal 600 Ohm
Voltage Rating Description 10.5 - 16 VDC

Certifications and Compliance

Certified Listed UL/CSA/FCC

Resources/Downloads

Accessories

Product Name Description
Desktop Microphone
Desktop Microphone for desksets and audio accessory box
Dual Footswitch
Heavy-duty, Dual Footswitch
Desktop Gooseneck Microphone
Desktop Gooseneck Microphone (used with XAAB002A or consoles)
Coiled Cord for use with XHS003C Headset no PTT (requires 25815-003)
Coiled Cord for use with XHS003C Headset no PTT (requires 25815-003)
Single-Earpiece Headset
Single-Earpiece Headset