- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Telephones
- Ancillary
- Ex Sounders
- Ex Sounder (115 VAC)
Item Added to Your Cart!
Ex Sounder (115 VAC)
By GAI-Tronics
Catalog ID: BEXS110D115AC
Ex Sounder (115 VAC)
By GAI-Tronics
Catalog ID:
BEXS110D115AC
This range of light weight all GRP, flameproof sounders intended for use in potentially explosive atmospheres has been designed with high ingress protection to cope with the harsh environmental conditions found offshore and onshore in the oil, gas and petrochemical industries. The flameproof alarm sounders are suitable for Zone 1 & Zone 2 applications.
- Zone 1 and Zone 2 use
- Ratchet adjustable stainless steel ‘U’ bracket
- 115 V ac
- Marine grade copper free LM6 Aluminium
- Phosphated & powder coated finish-anti-corrosion
- Automatic synchronisation on multi- sounder system
- 32 Tones comply with UKOOA/PFEER guidelines
- IP66 and IP67
- RAL3000 Red colour
- Dual M20 ISO cable entry
- 0.5 to 4.00mm² cables
- 3 remotely selectable stages
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Ingress Protection | IP66 and IP67 |
Material | Marine grade copper free LM6 Aluminium and ratchet adjustable stainless steel ‘U’ bracket |
Operating Temperature | -50° C to +70° C |
Dimensions
Weight | 7.05479 lb |
Certifications and Compliance
Certification |
|
Hazardous Rating(s) |
|