- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Telephones
- Rugged Telephones
- Analog / SMART
- Titan (SMART analogue), yellow, steel cord, 0 button (CE Marked)
Item Added to Your Cart!
Titan (SMART analogue), yellow, steel cord, 0 button (CE Marked)
By GAI-Tronics
Catalog ID: 226-02-0000-222
Titan (SMART analogue), yellow, steel cord, 0 button (CE Marked)
By GAI-Tronics
Catalog ID:
226-02-0000-222
Titan’s aluminium body is robust and designed to last longer in hostile outdoor environments. Along with weather and vandal resistance, the Titan range meets the acoustic performance, reliability and varying applications demanded by today’s markets. Self Monitoring and Reporting Telephones can be integrated with GAI-TRONICS’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging, all from a line-powered telephone capable of operating up to 7km from the exchange on a two-wire cable.
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
CE Compliant | Yes |
Color | Yellow |
Connectivity Options | SMART Analogue |
Mount location | Surface-Mount & Post-Mounting |
Operating Temperature | -20° C to +60° C |
Output Level Ringer | 80 dBA @ 2 ft. |
Signal Type | Analog |
Storage Temperature Range | -40° C to +70° C |
Type | 0 Button |
Weather Rating | IP66 |
Dimensions
Dimensions | 5.1 in x 8.07 in x 14.5 in |
Height | 14.5 in |
Length | 5.1 in |
Weight | 11 lb |
Width | 8.07 in |
Electrical Ratings
Signal | Phone Line |
Certifications and Compliance
CE Compliant | Yes |
Resources and Downloads
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.