- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Telephones
- Rugged Telephones
- Analog
- Commander (analogue), yellow, steel cord, 0 button (CB) - CE Marked
Item Added to Your Cart!
Commander (analogue), yellow, steel cord, 0 button (CB) - CE Marked
By GAI-Tronics
Catalog ID: 2200L2424212N21
Commander (analogue), yellow, steel cord, 0 button (CB) - CE Marked
By GAI-Tronics
Catalog ID:
2200L2424212N21
The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes. The Commander body is moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. The standard analogue unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN.
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
CE Compliant | Yes |
Color | Yellow |
Connectivity Options | Analogue |
Mount location | Surface-Mount & Desk Mounting |
Output Level Ringer | 80 dBA @ 2 ft. |
Signal Type | Analog |
Type |
|
Weather Rating | IP65 |
Dimensions
Dimensions | 5.5 in x 7.5 in x 11.5 in |
Height | 11.5 in |
Length | 5.5 in |
Weight | 7 lb |
Width | 7.5 in |
Electrical Ratings
Signal | Phone Line |
Certifications and Compliance
CE Compliant | Yes |
Resources and Downloads
Literature
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Related Products