text.skipToContent text.skipToNavigation

WA50-N048

by Gleason Reel 

Catalog ID: WA50-N048

Aluminum Track 4' Natural Finish, For Loads up to 50 Lbs.

  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware

$85.53 USD

$85.53 USD

Product Details

General

Load Capacity 50 lbs
Series WA50 - Aluminum Rail
Type Rail
UPC 783246011985