text.skipToContent text.skipToNavigation

HWS-AL06

by Gleason Reel 

Catalog ID: HWS-AL06

Air Line 6 Ft.

  • Adjustable and strong enough for heavy industrial applications
  • It’s constructed of steel with extruded aluminium foot bar.
  • Standard model measures 29" wide, 12.75" deep and 12.25" high

Product Details

General

UPC 783246006493

Dimensions

Length 6 in