- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Test Equipment
-
Wiring Devices
-
Wiring Devices
- Charging Solutions
- View All Wiring Devices Categories
-
-
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Overview
- By Application
- By Industry
-
-
- Resources
-
Resources
-
Resources
- Featured Resources
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
About Us
About HIPOTRONICS
-
About Us
-
About Us
-
About HIPOTRONICS
-
About HIPOTRONICS
- Overview
- Our History
- Contact Us
- Sales
- Service
- Sales Contact Lookup
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Test Equipment
-
Wiring Devices
-
Wiring Devices
- Charging Solutions
- View All Wiring Devices Categories
-
-
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Overview
- By Application
- By Industry
-
-
- Resources
-
Resources
-
Resources
- Featured Resources
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
About Us
About HIPOTRONICS
-
About Us
-
About Us
-
About HIPOTRONICS
-
About HIPOTRONICS
- Overview
- Our History
- Contact Us
- Sales
- Service
- Sales Contact Lookup
-
-
- Products
- Electrical & Electronic
- Test Equipment
- Instruments
- Liquid Dielectric Test Equipment
- 90kV Liquid Liquid Dielectric Breakdown Tester
Item Added to Your Cart!
90kV Liquid Liquid Dielectric Breakdown Tester
By Hipotronics
Catalog ID: OC90
90kV Liquid Liquid Dielectric Breakdown Tester
By Hipotronics
Catalog ID:
OC90
The OC90D Liquid Dielectric Test Set accurately and reliably tests dielectric strength of insulating liquids used in a wide variety of electrical apparatus. The rugged, lightweight and portable design ensures years of safe and trouble-free operation both in thefield and in the laboratory. This series is designed to meet testing specifications from all parts of the world with test cells available for ASTM D877, and ASTM D1816 testing standards. Each unit also includes three pre-programmed rates of voltage rise and automatic termination of high voltage upon sample breakdown. A digital memory kilovoltmeter automatically records the breakdown voltage for each test sample. A 60kV AC model, OC60-DI, is available with digital interface controls.
- Environmentaly friendly FR3 (TM) transformer oil
- Lightweight and portable design
- Rugged and reliable construction
- Automatic high voltage shutdown at breakdown point
- Digital memory kilovoltmeter
- Meter accuracy ± 2% of full scale
- Safety interlocked high voltage section
- Test cells available for ASTM D877, ASTM D1816 and testing
- Multi-purpose compact design for field and factory
- Sturdy and reliable for a long trouble free life
- Easy to use integrated controller
Resources and Downloads
Specifications
Please wait, preparing to download your file.