- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Residential Indoor Lighting
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- Ceiling Mount
- Wall Lanterns
- View All Residential Outdoor Lighting Categories
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
-
Markets
Featured Market
-
Markets
-
Markets
-
Featured Market
-
Featured Market
- Residential
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Residential Indoor Lighting
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- Ceiling Mount
- Wall Lanterns
- View All Residential Outdoor Lighting Categories
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
-
Markets
Featured Market
-
Markets
-
Markets
-
Featured Market
-
Featured Market
- Residential
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Accessories
- Lamp Shade
- Replacement glass shade
Item Added to Your Cart!
Replacement glass shade
By HomeStyle Lighting
Catalog ID: HS99003-01
Replacement glass shade
By HomeStyle Lighting
$11.33 USD
Catalog ID:
HS99003-01
This replacement shade can be used with coordinating bath brackets.
- Replacement shade
- For use with these bath brackets
- 5-1/2 inch diameter
- Country of Origin: China
- By HomeStyle Lighting
Add to List
Add to Project List
Product Details
General
Application | Indoor |
Color | White |
Color Generic | White |
Finish Name | White |
Fixture Type | Accessory |
Glass | Etched |
Lamp Type | N/A |
Power Source | Hardwired |
Power Source Required? | Yes |
Type | Lamp Shade |
UPC | 8447450102236 |
Warranty Length | 1 year warranty |
Dimensions
Length | 5.5 in |
Weight | 1.7 lb |
Width | 5.5 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 V |
Certifications and Compliance
DarkSky | No |
ENERGY STAR Certified | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 175 |
Resources and Downloads
Brochures
Warranty
Certifications
Please wait, preparing to download your file.