text.skipToContent text.skipToNavigation

Aluminum ADSS Suspension Clamp, Fixed

by Hubbell Power Systems 

Catalog ID: HUBSUSF207

Fixed ADSS suspension clamp for .901-.975 in. cable diameters.

  • Installation with through bolt or banding
  • Versatile design can be used as a stringing block (with inserts removed)
  • Tangent suspension for spans up to 600 ft.
  • Meets IEEE 1591.2

Product Details

General

Application ADSS Cable Suspension
Bolt Installation Torque (Recommended) 180 in-lbs
Material - Bolt Galvanized Steel
Material - Casting Aluminum Alloy
Material - Washer Galvanized steel/Neoprene
Product Category Communications Connectors
UPC 096359666257

Dimensions

Height 3.698 in
Length 6.085 in
Weight 2.361 lb
Width 5.626 in

Resources/Downloads

Videos

Aluminum ADSS Suspension Clamp Installation

Installation/Instruction Manual (IOM)