text.skipToContent text.skipToNavigation

ADSS Spiral Vibration Damper

by Hubbell Power Systems 

Catalog ID: SVD106

Sprial Vibration Damper for use with ADSS Cable, .563"-.760" Cable O.D.

  • Reduces Aeolian and galloping vibrations
  • Easy installation
  • Dielectric material

Product Details

General

Application Spiral vibration damper
Material UV Resistant PVC
Product Category Communications Connectors
UPC 096359612872

Dimensions

Length 65 in
Weight 1.374 lb

Conductor Related

Conductor Diameter - Maximum 0.760 in
Conductor Diameter - Minimum 0.563 in
Conductor Diameter Range 0.563 - 0.760

Logistics

Pallet Quantity 600

Resources/Downloads