text.skipToContent text.skipToNavigation

Anchor, Tool, Locking Dog Assembly, 15,000 ft-lb rating

by CHANCE Utility 

Catalog ID: C3030981

15K Locking Dog Assembly.

  • Locking Dog Assembly bolts to Kelly Bar Adapter and attaches to Anchor Drive Wrench
  • TOUGH ONE locking dog assembly has twelve holes for 5/8" bolts on a 7-5/8" bolt circle and comes with twelve 5/8" Grade 2 bolts, nuts and lockwashers.

Product Details

General

Bolt Grade 2
Number of Bolt Holes 12
Torque Rating 15000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359015406

Dimensions

Anchor Installation Hole Size 0.625 in
Diameter - Bolt 0.625 in
Diameter - Bolt Circle 7.625 in
Weight 34.300 lb

Logistics

Pallet Quantity 27 EA
Standard Package 1

Resources/Downloads

Videos

CHANCE Tough One and PISA Anchor Installation

CHANCE Locking Dog Repair Kit

Installation/Instruction Manual (IOM)