text.skipToContent text.skipToNavigation

Anchor, Cross-Plate, 16in painted fits 5/8,3/4in rod

by CHANCE Utility 

Catalog ID: X16

Cross-Plate Anchor for 16" (406 mm) Hole used with 0.625" (15.9 mm) or 0.75" (19.1 mm) Diameter Rod.

  • Cross-plate anchors are designed to be installed against side of hole. Rod trench is required to align rod with guy load.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation

Product Details

General

Coating Clear Coated
Type Earth Tension Anchors
UPC 096359066477

Dimensions

Anchor Hole Size 16 in
Area 150 in²
Rod Diameter - Order Separately
  • 0.625 in
  • 0.750 in
Weight 10.192 lb

Logistics

Pallet Quantity 162 EA
Standard Package 6

Resources/Downloads