text.skipToContent text.skipToNavigation

Anchor, Cross-Plate, 20in painted fits 1in rod

by CHANCE Utility 

Catalog ID: X201

Cross-Plate Anchor for 20" (508 mm) Hole used with 1" (25.4 mm) Diameter Rod.

  • Cross-plate anchors are designed to be installed against side of hole. Rod trench is required to align rod with guy load.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation

Product Details

General

Coating Clear Coated
Type Earth Tension Anchors
UPC 096359066514

Dimensions

Anchor Hole Size 20 in
Area 250 in²
Rod Diameter - Order Separately 1.000 in
Weight 15.680 lb

Logistics

Pallet Quantity 56 EA
Standard Package 4

Resources/Downloads