text.skipToContent text.skipToNavigation

Anchor, Disk Nut, 1in

by CHANCE Utility 

Catalog ID: C2050408

Corrosion-Resistant Anchor Cap Nut used with 1" (25.4 mm) Diameter Rod.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Disk Anchor
  • Hot dipped galvanized per ASTM A153

Product Details

General

Coating Galvanized, Asphalt Paint, Plastic Tube
Type Corrosion-Resistant Anchor Parts
UPC 096359013907

Dimensions

Rod Diameter - Order Separately 1.000 in
Weight 2.381 lb

Logistics

Pallet Quantity 800 EA
Standard Package 10

Resources/Downloads