text.skipToContent text.skipToNavigation

Anchor, Disk Nut, 3/4in

by CHANCE Utility 

Catalog ID: C2050407

Corrosion-Resistant Anchor Cap Nut used with 0.75" (19.1 mm) Diameter Rod.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Disk Anchor
  • Hot dipped galvanized per ASTM A153
  • Flanged cap nut is cast

Product Details

General

Coating Galvanized, Asphalt Paint, Plastic Tube
Type Corrosion-Resistant Anchor Parts
UPC 096359013891

Dimensions

Rod Diameter - Order Separately 0.750 in
Weight 2.372 lb

Logistics

Standard Package 10

Resources/Downloads