text.skipToContent text.skipToNavigation

Anchor, Disk Rod, 1-1/4in X 15ft Tripleye

by CHANCE Utility 

Catalog ID: C2000140

Corrosion-Resistant Disk Anchor Protected Rod 1.25" (31.75 mm) Diameter Rod, 15' (4572 mm) long with Tripleye. Cap Nut and fiber washer is attached.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • Includes Fiber Washer and Cap nut
  • Rods used with round Disk Anchors

Product Details

General

Coating Galvanized, Asphalt Paint, Plastic Tube
Eyenut Style Tripleye
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 58000 lb
Type Corrosion-Resistant Anchor Parts
UPC 096359622840

Dimensions

Length 180.000 in
Rod Diameter 1.250 in
Weight 75 lb

Logistics

Standard Package 1

Resources/Downloads