text.skipToContent text.skipToNavigation

Rod, Anchor Extension, 1in X 2ft Tripleye

by CHANCE Utility 

Catalog ID: PSC1022305

Expanding/Cross-Plate Anchor Rod Extension 1" (25.4 mm) Diameter Rod, 2' (609 mm) long with Tripleye and with 7/8" (22.2 mm) clevis bolt.

  • These anchor rod extensions primarily are for making above grade connections between installed anchors and guy wires.
  • Each rod includes high-strength bolt and nut
  • Hot dipped galvanized per ASTM A153

Product Details

General

Coating Galvanized
Eyenut Style Tripleye
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 36000 lb
Type Anchor Rod
UPC 096359451457

Dimensions

Length 24.000 in
Rod Diameter 1.000 in
Weight 8.000 lb

Logistics

Standard Package 5

Resources/Downloads