text.skipToContent text.skipToNavigation

Rod, Anchor Extension, 1in X 3ft Twineye

by CHANCE Utility 

Catalog ID: PSC1022184

Expanding/Cross-Plate Anchor Rod Extension 1" (25.4 mm) Diameter Rod, 3' (914 mm) long with Twineye and with 7/8" (22.2 mm) clevis bolt.

  • These anchor rod extensions primarily are for making above grade connections between installed anchors and guy wires.
  • Each rod includes high-strength bolt and nut
  • Hot dipped galvanized per ASTM A153

Product Details

General

Coating Galvanized
Eyenut Style Twineye
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 36000 lb
Type Anchor Rod
UPC 096359500858

Dimensions

Length 36.000 in
Rod Diameter 1.000 in

Logistics

Standard Package 1

Resources/Downloads