text.skipToContent text.skipToNavigation

Adjustable Tap Bracket, 11 1/2", Qty 50 Pieces

by OPTILOOP 

Catalog ID: ATB115050

OptiLoop 11 1/2" Adjustable Tap Bracket, 6063 Alloy Aluminum with Galvanized Nut and Bolt, Qty 50 Pieces

  • Longer length of bracket allows the installer to adjust the mounting height to fit the application
  • Aluminum bracket and bugnut with galvanized nut and bolt
  • Sold as a box of 50 pieces

Product Details

General

Application Attaches snowshoes or other devices directly to the messenger
Material 6063 Alloy Aluminum with Galvanized Nut and Bolt

Dimensions

Height 11.500 in

Conductor Related

Conductor Type Messenger Strand
Messenger Diameter - Maximum 0.313 in
Messenger Diameter - Minimum 0.250 in

Resources/Downloads

Sales Drawings