text.skipToContent text.skipToNavigation

INSULATOR, SPOOL, ANSI 53-4 CLASS, PORCELAIN, GRAY

by CHANCE Utility 

Catalog ID: C9091034

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications.

Product Details

General

Material Wet-process Porcelain
Tensile Strength 4500 lb
UPC 096359389637

Dimensions

Distance From Pole N/A
Weight 2.35 lb

Certifications and Compliance

Industry Standard(s) ANSI 53-4

Logistics

Carton Quantity 20 EA
Pallet Quantity 800 EA

Resources/Downloads