text.skipToContent text.skipToNavigation

SBA35-50HD

by CMC 

Catalog ID: SBA35-50HD

Stainless Steel Bolt Assemblies - Heavy Duty With 2 Flat Washers and 2 Preset Belleville Washers

  • 1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections
  • Each bolt with its respective components is supplied packaged 10 per clear poly bag

Product Details

General

Material Stainless Steel

Dimensions

Bolt Size 3.5 in
Clamping - Maximum 2.75 in
Clamping - Minimum 2.25 in

Resources/Downloads

Sales Drawings