text.skipToContent text.skipToNavigation

BSC1500

by Burndy 

Catalog ID: BSC1500

Superseal adhesive end cap

Product Details

General

Color Code Black
Type Sealant
UPC 781810666210
UPC 12 Digit 7818106662100

Dimensions

Dimension - Inside Diameter inch 1.50 in
Length 1.50 in
Thickness 0.06 in

Conductor Related

Conductor Range 1.53-1.63 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Carton Quantity 300 EA
Minimum Pack Quantity 3

Resources/Downloads

Sales Drawings