text.skipToContent text.skipToNavigation

Anchor Shackle

by ANDERSON 

Catalog ID: AS25L

Shackle, Forged Steel, 0.875" Opening, 0.625" Pin, UTS 30,000 lb

Product Details

General

Material Steel
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Number of Bolt Holes 0
Series AS Series
Strength Rating - Ultimate 30000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359285038

Dimensions

Assembly Rating (Ultimate) 0 lb
Clevis Opening 0.875 in
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Length - Coupling 2.781 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 0.882 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Logistics

Pallet Quantity 2400 EA

Resources/Downloads