text.skipToContent text.skipToNavigation

0° Communication Standoff Bracket, 21"

by CHANCE Utility 

Catalog ID: 1CSM210

21" Medium Duty Fiberglass 0° Communication Standoff Bracket

Product Details

General

Description - End Fitting Communication clamp
Strength Rating - Minimum Ultimate, Longitudinal (L) 600 lb
Strength Rating - Minimum Ultimate, Transverse (T) 1,500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 1,200 lb
UPC 096359590415

Dimensions

Diameter - Rod / Tube 1.5 in
Distance From Pole 21.00 in
Length 21.00 in
Mounting Bolt Spacing 6.00 in - 8.00 in
Radius - FWDE Wrap-Around 1.5
Weight 5.0 lb

Electrical Ratings

Phase 1-Phase

Logistics

Standard Package 1

Resources/Downloads