text.skipToContent text.skipToNavigation

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 24" (No Hardware)

by CHANCE Utility 

Catalog ID: 1SBH24CL

24" Heavy Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket (No Hardware)

Product Details

General

Description - End Fitting 3 Position Cloverleaf Apparatus Mount
Strength Rating - Minimum Ultimate, Longitudinal (L) 1100 lb
Strength Rating - Minimum Ultimate, Transverse (T) 10000 lb
Strength Rating - Minimum Ultimate, Vertical (V) 1750 lb
UPC 096359235712

Dimensions

Diameter - Rod / Tube 2 in
Distance From Pole 24 in
Length 24.00 in
Mounting Bolt Spacing
  • 8.00 in
  • 10.00 in
Weight 8.8 lb

Electrical Ratings

Phase 1-Phase

Logistics

Pallet Quantity 48 EA
Standard Package 4

Resources/Downloads