text.skipToContent text.skipToNavigation

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket W/ Hardware, 18"

by CHANCE Utility 

Catalog ID: 1SBM18DFCLH

18" Medium Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket W/ Hardware

Product Details

General

Description - End Fitting 3 Position 7 Hole Clover Leaf Apparatus Mount
Strength Rating - Minimum Ultimate, Longitudinal (L) 950 lb
Strength Rating - Minimum Ultimate, Transverse (T) 10000 lb
Strength Rating - Minimum Ultimate, Vertical (V) 1200 lb
UPC 096359464495

Dimensions

Diameter - Rod / Tube 1.5 in
Distance From Pole 18 in
Length 18.00 in
Mounting Bolt Spacing
  • 6.00 in
  • 8.00 in
Weight 7.7 lb

Electrical Ratings

Phase 1-Phase

Logistics

Pallet Quantity 120 EA
Standard Package 5

Resources/Downloads