text.skipToContent text.skipToNavigation

Formed Wire Deadend for Alumoweld® Strand 7#5

by FARGO 

Catalog ID: AWDE4131

Formed Wire Deadend for 7#5 Alumoweld® Guy Strand

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 27,030lb (120.2kN) maximum RBS

Product Details

General

Application Deadend for Alumoweld® Guy Strand
Color Code Yellow
Material Aluminum Clad Steel
Product Category Guy Wire
Type Formed Wire
UPC 096359471622

Dimensions

Length 45 in
Nominal Guy Wire Size 7#5 Alumoweld®
Weight 3.200 lb

Conductor Related

Conductor Diameter - Maximum 0.57 in
Conductor Diameter - Minimum 0.536 in
Conductor Diameter Range 0.536 - 0.57
Conductor Type Alumoweld®
Guy Wire Type Alumoweld®

Logistics

Pallet Quantity 300 EA

Resources/Downloads