text.skipToContent text.skipToNavigation

SLEEVE, SERVING, 3/8"

by CHANCE Utility 

Catalog ID: 6454

Serving Sleeve, for 3/8" diameter strand. For holding down the loose end of guy strand projecting beyond the guy clamp. Serving sleeves have a flared end to speed application. Hot dip galvanized. RUS Listed.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359073222

Dimensions

Distance From Pole N/A
Length 1.75 in
Weight 0.07 lb

Certifications and Compliance

RUS Listed Reference dz - Clip, guy wire

Logistics

Pallet Quantity 24000 EA

Resources/Downloads