text.skipToContent text.skipToNavigation

701-902

by GAI-Tronics 

Catalog ID: 701-902

SmartSeries Handset/Speaker Amplifier providing: Page Line Integrity Monitoring, Internal Diagnostics and trouble reporting, Automatic speaker volume adjustment based on ambient noise level at speaker, Supervision of speaker wiring and voice coil for open or short trouble conditions, Reporting of off-hook and page operation.

Product Details

General

Color Gray
Material Steel
Output Level Speaker 8 / 16 Ohm
Power 12 W
Series SmartSeries
Signal Type Analog
Type Handset/Speaker Amplifier
Weather Rating Indoor

Dimensions

Cubic Capacity 426.465 cu.in
Depth 6.5
Height 8.1 in
Weight 6.1 lb
Width 8.1 in

Electrical Ratings

Signal 33 Ohm

Certifications and Compliance

Certification UL
Hazardous Rating(s) UL Div 2

Resources/Downloads