text.skipToContent text.skipToNavigation

701-904

by GAI-Tronics 

Catalog ID: 701-904

SmartSeries Handset/Speaker Amplifier, UL / CUL Listed, providing: Auxiliary headset jack- Automatic speaker volume adjustment based on ambient noise level at speaker, Off-hook duration and page duration operation. Additional features when there is an ADVANCE Cabinet: Page Line Integrity Monitoring, Internal Diagnostics and trouble reporting, Supervision of speaker wiring and voice coil for open or short trouble conditions, Reporting of off-hook and page operation

Product Details

General

Color Gray
Material Steel
Output Level Speaker 8 / 16 Ohm
Power 12 W
Series SmartSeries
Signal Type Analog
Type Handset/Speaker Amplifier with Auxiliary Jack
Weather Rating Indoor

Dimensions

Cubic Capacity 426.465 cu.in
Depth 6.5
Height 8.1 in
Weight 6.1 lb
Width 8.1 in

Electrical Ratings

Signal 33 Ohm

Certifications and Compliance

Certification UL
Hazardous Rating(s) UL Div 2