text.skipToContent text.skipToNavigation

709-901

by GAI-Tronics 

Catalog ID: 709-901

SmartSeries Plug-in Handset Speaker Amplifier for Hazardous Area Station: ATEX certified EEx d (ib) IIB + H2 T6 when installed in a Model: 7085-004-EX, 708-001-EX, 7085-001-EX, 7085-005-EX, or 707-001-EX Enclosure, NRTL listed Suitable for use in hazardous area

Product Details

General

Color Gray
Material Steel
Output Level Speaker 8 / 16 Ohm
Power 12 W
Series SmartSeries
Signal Type Analog
Type Handset/Speaker Amplifier
Weather Rating Indoor

Dimensions

Cubic Capacity 182.65905 cu.in
Depth 3.57
Height 7.58 in
Weight 6.1 lb
Width 6.75 in

Electrical Ratings

Signal 33 Ohm

Certifications and Compliance

Certification UL
Hazardous Rating(s) UL Div 2