text.skipToContent text.skipToNavigation

710-804

by GAI-Tronics 

Catalog ID: 710-804

Desk-Edge Station-II, Single-Party Line; Consists of: 711-102, 723-901, and 7245-004

  • Station off-hook status monitored
  • Page and off-hook duration limited to prevent nuisance pages and open microphone problems
  • SmartVolume feature automatically adjusts station speaker volume according to background noise
  • Self-diagnostics monitor status and report problems with speaker amplifier, speaker voice coil, cable path, and handset amplifier
  • Priority page allows important messages to override operational communications. Different priorities are available for normal and alarm modes

Product Details

General

Color Gray
Material Steel
Output Level Speaker 8 / 16 Ohm
Power 12 W
Series SmartSeries
Signal Type Analog
Type
  • Desk-Edge Station
  • Single-Party
Weather Rating Indoor

Dimensions

Weight 15.7 lb

Electrical Ratings

Signal 33 Ohm

Certifications and Compliance

Certification UL
Hazardous Rating(s) UL Div 2