text.skipToContent text.skipToNavigation

Ex Combination Alarm RADIAL - Beacon (5 Joule, Xenon, 230 VAC), Sounder (S110)

by GAI-Tronics 

Catalog ID: 986-07-1006-001

These certified beacon/sounder have been designed for use in harsh environmental conditions. The flameproof combination alarm sounders and Xenon beacons are suitable for Zone 1 & Zone 2 applications. Sound level outputs are up to 117dBA at 1 metre with a choice of 32 alarm tones and 3 remotely selectable stages. Sounder & beacon may be connected from a single supply for simultaneous operation or from separate supplies for independent operation

  • Xenon tubes mechanically secured against shock & vibration
  • RAL3000 Red Colour
  • Glass Lens & Stainless Steel Guard
  • Dual M20 ISO Cable Entries
  • Large Termination Area
  • 32 Alarm Tones ( UKOOA/PFEER compliant)
  • Ratchet adjustable stainless steel ‘U’ bracket
  • Marine grade copper free LM6 Aluminium
  • Anti-corrosion
  • IP66 and IP67
  • Tube life: Emissions are reduced to 70% after 8 million flashes

Product Details

General

Compatibility Suitable for Use with GAI-TRONICS Telephones Only.
Ingress Protection IP66 & IP67
Material Housing materials: Marine grade copper free LM6 Aluminium; Housing finish : Phosphated & powder coated finish- anti-corrosion (Beacon Tube: Xenon; Lens: glass)
Operating Temperature
  • -50° C to +70° C (ATEX/IECEX)
  • -50° C to +55° C (GOST-R)

Dimensions

Weight 11.0231 lb

Certifications and Compliance

Certification
  • ATEX/IECEX
  • GOST-R
Hazardous Rating(s) Zone 1 and Zone 2